??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22110.0410 Mounting Block
HELP_VARIABLE
Company
Halder
Description
EH 22110. - Mounting Blocks for index bolts and index plungers, die-cast
Bill of material
22110.0410 Mounting Block
BESTNR
Ref. No.
22110.0410
D1
Thread
M 10x1
D2
4.3 mm
D3
Thread
M4
D4
10.2 mm
K
25 mm
L1
35 mm
L2
26 mm
L3
11.5 mm
L4
14 mm
S
12 mm
T
2 mm
TEMP
max.
100 °C
G
Weight
36 g
Embedded user actions